In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
3:06
コリオリ流量計は、物理学のコリオリの力を応用し質量を計測するセンサ機器のひとつで、様々な産業の製造プロセスで気体や液体の流量計測に用いられています。 この動画では、コリオリ流量計の動作原理を解説するとともに、高精度なエマソン Micro Motion コリオリ流量計を紹介しています。
Emerson's KTM™ Series E01 Trunnion Mounted Ball Valve is a bi-directional, cast body block and bleed valve designed for ultimate reliability, delivering positive shutoff, fugitive emission control and firesafe construction.
1:13
Emerson's Keystone™ CompoSeal Composite Butterfly Valve is a resilient seated butterfly valve providing excellent internal and external chemical resistance whilst being lightweight and simple to install.
Emerson’s Neotecha™ NeoSeal Lined Butterfly Valve, designed for corrosive applications, requiring reliable performance, tight shutoff, constant torque and no maintenance.
Maximice la disponibilidad del proceso y elimine paradas inesperadas del proceso en aplicaciones críticas.
0:30
In this video, we will unbox the ultracompact Micro Motion G025 Coriolis Flow and Density Meter with a Micro Motion 1600 Coriolis Transmitter with Power over Ethernet and show what is included in the box when it is shipped to you.
1:58
Reliable level measurement is crucial for highest possible product separation, for increased production and sustainable operations of the plant...
3:19